Description

Version

Info

Supported Models

Keysight N7851A U2000 Series USB Power Sensors Calibration Application Software

E.02.11

Readme

U2000A, U2001A, U2002A, U2004A, U2000B, U2001B, U2000H, U2001H, U2002H

What's New!

Version E.02.11 (November 2016)

  1. VSWR test: Updated the measurement uncertainty for measurement below 45 MHz
    to include the network analyzer calibration verification uncertainty.
    This update applies to all PNA test equipment, except N5245A PNA-X.
  2. VSWR test: Enhanced the graph scaling of the axis-X.
  3. Added support for function generators 33611A, 33612A, 33621A and 33622A.