Description Version Info Supported Models

Agilent N7856A Function/Arbitrary Waveform Generator Calibration Application

E.01.01

Readme U2761A
 What's New?
Return to download page

Version E.01.01 (October 2009)

  • Requires N7800A Agilent TME rev E.02.10 or higher.
  • Added support for the N1912A power meter.
  • Fixed defect associated with running DC Offset (High Impedance) Performance Verification and Adjustment test in French Regional settings.
  • Implemented Smart Connection in Performance Tests and Adjustment. Enabled the amplitude flatness and DC Offset & AC Amplitude tests to run continuously.
  • Implemented Questionable Connection in Performance Tests and Adjustment. Enabled the detection of incorrect connection made in the test setup.

 

Return to download page