Description

Version

Info

Supported Models

Keysight N7810A PSA Series Calibration Application Software

E.09.05

Readme

E4440A, E4443A, E4445A, E4446A, E4447A, E4448A

What's New!

Version E.09.05 (November 2017)

  1. Fixed a localization issue with Frequency Response Below 300kHz.

  2. Fixed an ETE option bug in the Noise Sidebands test where
    PSG option UNY (low noise source) was omitted in error.

  3. Fixed an IF Amplitude Ripple report bug where the legacy
    sub-report template was being used in error.

  4. Updated the equipment database to include the 87300C Coupler
    to fix a runtime error in the Gain Compression test.

  5. Updated the Frequency Response 300 kHz to 3 GHz test so the
    power level for UUTs with preamp option 1DS or option 110
    matches the TSD @ -38dBm.