Description

Version

Info

Supported Models

Keysight N7840A PNA PNA-L PNA-X Calibration Application Software

E.20.03

Readme

N5230A, N5230C, N5241A, N5242A, N5244A, N5245A, N5247A, N5221A, N5222A, N5224A, N5225A, N5227A, N5239A, N5231A, N5232A, N5234A, N5235A, N5241AS, N5242AS, N5244AS, N5245AS, N5247AS, N5221AS, N5222AS, N5224AS, N5225AS, N5227AS, N5239AS, N5231AS, N5232AS, N5234AS, N5235AS, N5242AH85, N5249A, N5249AS,N5241B, N5242B, N5244B, N5245B, N5247B, N5249B, N5221B, N5222B,
N5224B, N5225B, N5227B, N5239B, N5231B, N5232B,N5234B, N5235B, N5290A, N5291A

What's New!

N7840A PNA, PNA-L, and PNA-X Calibration Application E.20.03

1. Fixed the issue of Receiver Noise Figure test for N5244A without opt 029 in Factory Recommended variant.

2. Fixed the connection check issue in Receiver Noise Figure test with D module ecal

E.20.00

What's New

New UUT Models and Options Supported

  • Supports UUT Option 011 (software option S93011A) – Enhanced Time Domain Reflectometry with TDR

New Test Equipment

  • N4691D, N4693D, and N4694D ECal modules are supported for all PNA instruments installed with Windows 7 except the N5290A/91A. PNAs running Windows XP do not allow firmware upgrades that support the new ECal modules.

New Features and Enhancements

  • System Default Cal Verification test: This new functional test is for PNA “B” models with Option 011, Time Domain Reflectometry (TDR) measurements.
  • Factory Recommend Variant: A previous release introduced the Factory Recommend Variant for some UUTs. This new variant significantly reduces power sensor connections which can reduce overall test times. With this release, all PNA models (except N5244AS/45AS with Option H29) are now supported in the Factory Recommended Variant. This variant requires an N1914A option 201 power meter as well as either N-series and U-series power sensors. Legacy 84xx sensors will not be supported in this new variant.
  • Calibration Coefficients test: This test has been enhanced to reduce the number of connections needed. The new method uses an unknown thru functionality of the PNA. This improved functionality is only supported in the Factory Recommended variant.